User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
NIPPON BEARING CO., LTD.
Description
X-HYF
Bill of material
X35HYFB1-280H
S
Size
SS
Seal
B : Side seal + Under seal + Inner seal
NOB
Number of blocks
LOR
Length of rail
AC
Accuracy class
Higher class
TOR
Type of Rail hole
Counterbore
TON
Type of N dimensions
N1
N2
20.000
SON
Symbol of number of axes
PON1
Position of 1st Block
Enter value for PON1
Position of 1st Block
mm
cm
inch
ft
PON2
Position of 2nd Block
PON3
Position of 3rd Block
PON4
Position of 4th Block
Download CAD models
Previews
3D
Dimension
2D